IESNA:LM-63-2002
[TEST]P1389573
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-735-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20057.2
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
130.2 168.2 352.6 949.4 1839.2 2522.7 2967.6 3423.3 3998.4 4665.7 5360.2 6293.3 7275.3 8192.2 9092.8 9906.5 10465.3 10660.7 
10611.8 10215.8 9716.7 9005.9 8333.2 8485.1 9185.0 10004.2 10459.9 10514.2 10411.1 10280.9 9407.4 8094.5 5300.5 515.4 
141.1 70.5 48.8 0.0 
130.2 168.2 374.3 938.6 1784.9 2528.2 2989.3 3401.6 3971.3 4616.9 5371.0 6239.1 7215.6 8219.3 9114.5 9917.4 10443.6 10639.0 
10579.3 10232.1 9700.4 9000.5 8387.5 8479.7 9190.4 9955.4 10454.5 10535.9 10421.9 10270.0 9477.9 8132.5 5533.8 
607.6 141.1 70.5 54.3 0.0 
130.2 168.2 341.8 911.4 1692.7 2473.9 2913.4 3352.8 3906.2 4584.4 5322.2 6201.1 7085.4 7991.4 8751.0 9450.8 10020.5 10329.7 
10384.0 10156.1 9765.5 9358.6 8995.1 8864.9 9271.8 10025.9 10595.5 10839.7 10818.0 10725.8 10145.3 8940.8 6955.2 
1416.0 151.9 86.8 65.1 0.0 
130.2 162.8 303.8 797.5 1557.1 2256.9 2870.0 3325.7 3814.0 4519.2 5246.2 6081.7 6982.3 7812.4 8528.5 9081.9 9570.2 10031.3 
10378.5 10465.3 10346.0 10172.4 10069.3 10080.1 10270.0 10801.7 11398.5 11832.5 11941.0 11930.2 11496.1 10535.9 8555.6 
3173.8 168.2 108.5 86.8 0.0 
130.2 157.3 265.8 602.2 1264.1 1991.1 2647.5 3200.9 3694.6 4291.4 5045.5 5853.9 6694.8 7535.7 8349.5 8951.7 9418.3 9781.8 
10118.1 10346.0 10557.6 10606.4 10649.8 10736.6 10926.5 11279.1 11778.3 12201.4 12337.1 12385.9 12027.8 10660.7 8593.6 
5566.3 249.6 141.1 108.5 0.0 
130.2 157.3 238.7 510.0 1085.1 1784.9 2490.2 3087.0 3575.3 4155.8 4823.1 5669.4 6537.4 7394.6 8213.9 8875.7 9309.8 9629.9 
9874.0 10085.6 10275.5 10449.1 10606.4 10790.9 11051.3 11382.2 11859.6 12288.2 12429.3 12418.4 11783.7 10367.7 8843.2 
6228.2 743.3 157.3 124.8 0.0 
130.2 151.9 227.9 428.6 911.4 1546.2 2240.6 2897.1 3439.6 3998.4 4622.3 5441.5 6239.1 7042.0 7882.9 8555.6 9092.8 9369.4 
9548.5 9749.2 9960.8 10167.0 10411.1 10687.8 10942.8 11311.7 11772.8 12206.9 12315.4 12163.5 11290.0 10058.4 8854.0 
6347.6 1470.2 184.5 141.1 0.0 
130.2 151.9 189.9 303.8 542.5 1030.8 1611.3 2202.7 2897.1 3515.6 4101.5 4682.0 5365.6 6114.3 6879.2 7665.9 8349.5 8810.6 9136.2 
9391.1 9640.7 9857.7 10091.0 10302.6 10508.7 10725.8 11100.1 11441.9 11393.1 11197.8 10421.9 9570.2 8159.6 6260.8 
3727.2 260.4 189.9 0.0 
130.2 146.5 162.8 206.2 303.8 482.8 824.6 1274.9 1784.9 2370.8 2983.9 3624.1 4258.8 4866.5 5490.4 6136.0 6846.7 7465.2 8089.1 
8604.5 9043.9 9418.3 9776.3 10085.6 10351.4 10584.7 10676.9 10595.5 10394.8 10167.0 9483.4 8620.8 7069.1 5289.6 3412.5 
1009.1 233.3 0.0 
130.2 141.1 146.5 162.8 184.5 227.9 298.4 406.9 569.7 835.5 1182.7 1584.2 2034.5 2479.3 3027.3 3564.4 4177.5 4850.2 5560.9 6331.3 7112.5 
7823.2 8436.3 8930.0 9385.7 9727.5 9928.2 9928.2 9678.7 9412.8 8034.8 5512.1 2821.1 1340.0 689.0 238.7 227.9 0.0 
130.2 135.6 135.6 135.6 141.1 141.1 146.5 157.3 173.6 195.3 222.4 260.4 298.4 347.2 412.3 499.1 602.2 732.4 911.4 1155.6 1491.9 1947.7 2620.4 
3439.6 4524.7 5636.9 6434.4 6564.6 6005.8 5343.9 3841.1 2647.5 1746.9 944.0 325.5 59.7 16.3 0.0 
130.2 130.2 130.2 130.2 124.8 124.8 124.8 119.4 124.8 124.8 130.2 135.6 141.1 146.5 146.5 151.9 157.3 168.2 179.0 200.7 238.7 282.1 374.3 537.1 835.5 
1367.2 2110.4 2615.0 2332.9 1958.5 1014.5 493.7 217.0 76.0 38.0 21.7 10.9 0.0 
130.2 130.2 124.8 119.4 113.9 108.5 103.1 103.1 97.7 97.7 97.7 97.7 92.2 92.2 86.8 81.4 76.0 65.1 65.1 59.7 59.7 59.7 59.7 54.3 48.8 54.3 
59.7 65.1 65.1 54.3 32.6 27.1 16.3 16.3 10.9 10.9 10.9 0.0 
130.2 124.8 113.9 103.1 97.7 86.8 81.4 76.0 70.5 65.1 59.7 54.3 43.4 38.0 32.6 21.7 16.3 16.3 10.9 10.9 10.9 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 0.0 5.4 5.4 
5.4 5.4 10.9 10.9 0.0 
130.2 113.9 103.1 92.2 86.8 76.0 70.5 59.7 48.8 43.4 32.6 27.1 21.7 16.3 10.9 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 
5.4 10.9 0.0 
130.2 113.9 97.7 86.8 76.0 65.1 54.3 43.4 27.1 21.7 16.3 10.9 10.9 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 
10.9 0.0 
130.2 108.5 92.2 76.0 65.1 54.3 38.0 27.1 16.3 10.9 10.9 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 
5.4 0.0 
130.2 103.1 86.8 76.0 59.7 43.4 32.6 21.7 10.9 10.9 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 5.4 
0.0 
130.2 103.1 86.8 70.5 59.7 38.0 27.1 16.3 10.9 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 
0.0 
130.2 108.5 86.8 70.5 59.7 38.0 27.1 16.3 10.9 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
130.2 108.5 86.8 70.5 59.7 38.0 27.1 21.7 16.3 10.9 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
130.2 108.5 86.8 70.5 59.7 43.4 32.6 21.7 16.3 10.9 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
